IESNA:LM-63-2002
[TEST]P957534
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-835-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]85803
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
8655.9 8994.9 9623.1 10332.8 10952 11498.9 11932.9 12217.6 12326.1 12434.6
12873 13252.7 13808.7 14988.4 16678.9 18690.3 20710.8 22672.5 24408.1 25818.4
27382.3 28819.7 30297.7 31685.4 32923.9 33339.7 32634.6 30903.4 26342.7 16972.7
6192.4 2255.5 1184.2 655.4 352.6 104 0
8655.9 9053.6 9700 10400.6 11042.4 11562.2 12014.2 12285.4 12398.4 12502.4
12891.1 13248.2 13759 14830.2 16471 18432.7 20385.3 22401.3 24164.1 25764.2
27233.2 28901.1 30302.3 31694.4 32987.2 33570.2 33163.4 31586 27364.2 18346.8
7033.2 2467.9 1301.8 709.6 375.2 126.6 0
8655.9 8999.4 9609.6 10296.6 10902.3 11426.6 11833.4 12100.1 12204.1 12249.3
12552.1 12958.9 13415.4 14274.2 15729.7 17569.3 19671.2 21791.1 23716.6 25289.6
26726.9 28336.1 30144.1 31929.5 33629 34998.6 35925.2 35870.9 32711.4 24087.2
11191.6 3652.2 1871.3 1048.6 492.7 162.7 0
8655.9 8949.7 9510.1 10147.5 10698.9 11178 11566.8 11801.8 11901.2 11932.9
12095.6 12529.5 12968 13478.7 14446 15847.2 17555.8 19472.3 21519.9 23608.1
25664.7 27807.2 30071.7 32566.8 35120.6 37118.5 38768.3 40499.4 41145.8 35825.7
22487.1 8642.3 3353.9 1821.6 994.4 316.4 0
8655.9 8927.1 9419.7 9989.3 10500 10947.5 11322.7 11566.8 11684.3 11743
11824.4 12109.2 12583.8 12977 13465.2 14305.9 15544.4 17072.1 18862.1 20972.9
23454.4 26256.8 29194.9 32603 35599.7 38560.4 41606.9 45304.2 49548.5 50493.2
42384.3 26067 11169 5030.8 2458.9 962.8 0
8655.9 8868.3 9275.1 9749.7 10228.8 10676.3 11056 11345.3 11512.5 11634.6
11729.5 11910.3 12276.4 12742 13130.7 13582.7 14337.5 15440.4 16941.1 18649.6
20606.8 22790 25203.7 27988 31179.1 35093.5 39744.6 45340.4 52992.8 60193.2
59827.1 48002.7 28507.8 12190.5 4226.2 949.2 0
8655.9 8863.8 9257 9745.2 10197.2 10635.6 11019.8 11318.1 11498.9 11630
11725 11905.8 12249.3 12705.8 13112.6 13555.6 14251.6 15250.6 16755.7 18328.7
20344.6 22328.9 24697.4 27414 30636.7 34560.1 39215.8 44847.7 52518.2 60166.1
60003.4 48368.8 29081.9 12534 4321.1 971.8 0
8655.9 8827.6 9153.1 9555.3 9980.2 10396.1 10802.9 11137.3 11367.9 11544.2
11720.4 11951 12208.6 12452.7 12791.7 13266.3 13813.2 14500.2 15530.8 16963.7
18722 20796.6 23291.7 26356.3 29976.8 34166.9 38786.4 43839.7 49923.7 55415.5
54475.4 43550.5 25881.7 10224.3 3055.5 605.7 0
8655.9 8805 9035.5 9370 9745.2 10133.9 10540.7 10906.8 11209.7 11480.9
11747.6 12036.8 12276.4 12479.8 12737.4 13044.8 13560.1 14310.4 15472.1 17121.9
19314.1 22075.8 25325.7 28937.2 32670.8 36594.1 40671.2 45042.1 49403.9 50782.5
46357.4 32996.2 15508.2 5455.7 2174.1 858.8 0
8655.9 8741.7 8899.9 9139.5 9446.9 9794.9 10183.6 10545.2 10879.7 11209.7
11535.1 11860.6 12136.3 12393.9 12660.6 12963.4 13424.5 14183.8 15472.1 17365.9
19983 23183.2 26699.8 30338.4 34081 37905 41905.2 45516.7 47107.7 44016
33999.6 17063.1 5139.3 2178.7 1279.2 646.4 0
8655.9 8723.7 8823.1 9008.4 9248 9541.8 9858.2 10197.2 10527.1 10866.1
11232.3 11612 11991.6 12321.6 12687.7 13117.1 13749.9 14771.4 16321.8 18523.1
21705.2 25434.2 29782.5 34266.3 38980.7 42922.2 46158.5 47211.7 44246.5 35486.7
22107.5 8759.8 2626.1 1084.8 524.3 171.8 0
8655.9 8696.5 8777.9 8936.1 9171.1 9410.7 9722.6 10043.5 10364.4 10680.8
11051.5 11453.7 11856 12222.2 12651.6 13130.7 13840.3 14807.6 16249.5 18328.7
21185.4 24819.5 28991.5 33249.3 37172.7 40187.6 41697.3 40770.6 36707.1 27924.7
15969.3 6088.5 2110.9 863.3 375.2 76.8 0
8655.9 8683 8732.7 8899.9 9103.3 9351.9 9618.6 9907.9 10215.3 10509.1
10843.5 11223.2 11584.8 11951 12344.2 12809.8 13379.3 14170.3 15205.4 16597.5
18595.4 21311.9 24561.8 27852.4 30609.6 32164.5 31911.4 29732.7 25791.3 19232.7
10558.8 4059 1586.5 791 501.7 189.8 0
8655.9 8633.3 8687.5 8823.1 9012.9 9248 9505.6 9758.7 10002.8 10215.3
10450.3 10667.3 10866.1 11024.3 11092.1 11083.1 10974.6 10775.7 10527.1 10292.1
10075.1 9984.7 9984.7 9803.9 9071.7 7661.4 5858 4248.8 3164 2454.4
1970.7 1627.2 1347 1066.7 705.1 298.3 0
8655.9 8610.7 8660.4 8818.6 9026.5 9257 9505.6 9749.7 9984.7 10133.9
10206.2 10183.6 10093.2 9894.3 9577.9 9162.1 8660.4 8108.9 7521.3 6852.4
6201.5 5573.2 4972 4416.1 3909.8 3507.5 3150.5 2888.3 2639.7 2377.5
2056.6 1740.2 1383.1 1021.5 619.2 280.2 0
8655.9 8583.5 8669.4 8832.1 9053.6 9302.2 9587 9849.1 10007.3 10070.6
9993.8 9799.4 9555.3 9243.5 8904.5 8506.7 8014 7458 6856.9 6224.1
5600.3 5017.2 4506.5 4072.5 3688.3 3371.9 3105.3 2951.6 2757.2 2504.1
2187.7 1758.3 1360.5 967.3 560.5 289.3 0
8655.9 8579 8673.9 8872.8 9112.4 9406.2 9700 9903.4 9998.3 9984.7
9876.3 9718.1 9442.3 9067.2 8633.3 8194.8 7729.2 7191.4 6594.7 5984.5
5419.5 4949.4 4529.1 4167.5 3837.5 3543.7 3371.9 3213.7 3218.3 3240.9
3028.4 2644.2 2350.4 1826.1 1265.6 845.2 0
8655.9 8601.6 8719.1 8931.6 9234.4 9523.7 9754.2 9935 9993.8 9980.2
9889.8 9695.5 9370 8972.3 8506.7 8018.5 7412.8 6762 6129.2 5564.2
5085 4682.7 4343.7 4049.9 3760.7 3503 3286.1 3543.7 4040.9 4262.4
4149.4 3968.6 3805.9 3073.6 2463.4 1749.3 0
8655.9 8606.1 8750.8 9003.9 9293.2 9596 9813 9944.1 9984.7 9975.7
9894.3 9709 9401.7 9012.9 8447.9 7797 7037.7 6323.5 5636.5 5107.6
4619.5 4248.8 3941.5 3697.4 3457.8 3141.4 3272.5 3597.9 3765.2 3688.3
3489.5 3475.9 3023.9 2472.5 2092.8 1487.1 0
8655.9 8610.7 8773.4 9044.6 9361 9641.2 9840.1 9953.1 9998.3 9984.7
9903.4 9740.7 9501.1 9112.4 8497.7 7693.1 6802.6 5952.9 5216.1 4610.4
4117.7 3774.2 3530.1 3326.7 3005.8 2947.1 3118.8 3313.2 3249.9 3069.1
2929 2788.9 2282.6 1866.8 1577.5 1116.4 0
8655.9 8615.2 8791.5 9076.2 9419.7 9686.4 9889.8 10007.3 10066.1 10052.5
9957.6 9826.5 9587 9144 8466 7584.6 6590.2 5600.3 4764.1 4172
3765.2 3475.9 3263.5 3051 2775.3 2852.1 3010.3 3100.7 3001.3 3317.7
3046.5 2721.1 2043.1 1649.8 1360.5 836.2 0
8655.9 8633.3 8800.5 9085.3 9406.2 9704.5 9907.9 10025.4 10093.2 10097.7
10029.9 9912.4 9681.9 9257 8565.5 7652.4 6603.8 5568.7 4709.9 4122.3
3742.6 3453.3 3236.3 3005.8 2739.1 2820.5 2974.2 3064.6 2960.6 3290.6
3046.5 2481.5 1975.3 1631.7 1356 655.4 0
